IESNA:LM-63-2002
[TEST]P951108
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-835-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26332
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2656.4 2760.4 2953.2 3171 3361.1 3528.9 3662.1 3749.5 3782.7 3816
3950.6 4067.1 4237.7 4599.8 5118.6 5735.9 6355.9 6957.9 7490.6 7923.4
8403.3 8844.4 9298 9723.9 10104 10231.6 10015.2 9483.9 8084.3 5208.7
1900.4 692.2 363.4 201.1 108.2 31.9 0
2656.4 2778.5 2976.8 3191.8 3388.8 3548.3 3687 3770.3 3804.9 3836.8
3956.1 4065.7 4222.5 4551.2 5054.8 5656.8 6256 6874.7 7415.7 7906.7
8357.6 8869.4 9299.4 9726.7 10123.4 10302.3 10177.5 9693.4 8397.8 5630.4
2158.4 757.4 399.5 217.8 115.1 38.8 0
2656.4 2761.8 2949.1 3159.9 3345.8 3506.7 3631.6 3713.4 3745.3 3759.2
3852.1 3977 4117.1 4380.6 4827.3 5391.8 6036.9 6687.4 7278.4 7761.1
8202.2 8696 9250.9 9798.8 10320.4 10740.7 11025 11008.4 10038.8 7392.1
3434.6 1120.8 574.3 321.8 151.2 49.9 0
2656.4 2746.6 2918.6 3114.1 3283.4 3430.4 3549.7 3621.8 3652.4 3662.1
3712 3845.2 3979.7 4136.5 4433.3 4863.3 5387.7 5975.8 6604.2 7245.1
7876.2 8533.7 9228.7 9994.4 10778.1 11391.3 11897.6 12428.8 12627.2 10994.5
6901.1 2652.2 1029.3 559 305.2 97.1 0
2656.4 2739.6 2890.8 3065.6 3222.3 3359.7 3474.8 3549.7 3585.8 3603.8
3628.8 3716.2 3861.8 3982.5 4132.3 4390.3 4770.4 5239.3 5788.6 6436.4
7197.9 8057.9 8959.6 10005.5 10925.2 11833.8 12768.7 13903.4 15205.9 15495.8
13007.3 7999.7 3427.6 1543.9 754.6 295.5 0
2656.4 2721.6 2846.4 2992.1 3139.1 3276.4 3393 3481.7 3533.1 3570.5
3599.6 3655.1 3767.5 3910.4 4029.7 4168.4 4400 4738.5 5199 5723.4
6324 6994 7734.7 8589.2 9568.5 10769.8 12197.2 13914.5 16262.9 18472.6
18360.3 14731.5 8748.7 3741.1 1297 291.3 0
2656.4 2720.2 2840.9 2990.7 3129.4 3264 3381.9 3473.4 3528.9 3569.1
3598.3 3653.7 3759.2 3899.3 4024.1 4160.1 4373.7 4680.2 5142.2 5624.9
6243.5 6852.5 7579.4 8413 9402.1 10606.1 12034.9 13763.3 16117.3 18464.3
18414.4 14843.9 8924.9 3846.6 1326.1 298.2 0
2656.4 2709.1 2809 2932.4 3062.8 3190.4 3315.3 3417.9 3488.7 3542.8
3596.9 3667.6 3746.7 3821.6 3925.6 4071.3 4239.1 4450 4766.2 5206
5745.6 6382.3 7148 8088.5 9199.6 10485.4 11903.1 13453.9 15321 17006.4
16717.9 13365.2 7942.8 3137.7 937.7 185.9 0
2656.4 2702.2 2772.9 2875.6 2990.7 3110 3234.8 3347.2 3440.1 3523.4
3605.2 3694 3767.5 3829.9 3909 4003.3 4161.4 4391.7 4748.2 5254.5
5927.3 6774.8 7772.2 8880.5 10026.3 11230.3 12481.5 13822.9 15161.5 15584.6
14226.6 10126.2 4759.3 1674.3 667.2 263.6 0
2656.4 2682.7 2731.3 2804.8 2899.1 3005.9 3125.2 3236.2 3338.9 3440.1
3540 3639.9 3724.5 3803.6 3885.4 3978.3 4119.8 4352.9 4748.2 5329.4
6132.6 7114.7 8193.9 9310.5 10459.1 11632.6 12860.2 13968.6 14456.8 13508
10434.1 5236.5 1577.2 668.6 392.6 198.4 0
2656.4 2677.2 2707.7 2764.6 2838.1 2928.3 3025.4 3129.4 3230.7 3334.7
3447.1 3563.6 3680.1 3781.4 3893.7 4025.5 4219.7 4533.2 5009 5684.5
6661.1 7805.5 9139.9 10516 11962.8 13172.3 14165.5 14488.7 13578.8 10890.5
6784.5 2688.3 805.9 332.9 160.9 52.7 0
2656.4 2668.9 2693.8 2742.4 2814.5 2888 2983.8 3082.2 3180.7 3277.8
3391.6 3515 3638.5 3750.8 3882.6 4029.7 4247.4 4544.3 4986.8 5624.9
6501.6 7616.8 8897.2 10203.9 11407.9 12333.1 12796.4 12512.1 11265 8569.8
4900.8 1868.5 647.8 264.9 115.1 23.6 0
2656.4 2664.7 2680 2731.3 2793.7 2870 2951.8 3040.6 3135 3225.1
3327.8 3444.3 3555.3 3667.6 3788.3 3931.2 4106 4348.7 4666.4 5093.6
5706.7 6540.4 7537.8 8547.6 9393.8 9870.9 9793.3 9124.7 7915.1 5902.3
3240.4 1245.7 486.9 242.8 154 58.3 0
2656.4 2649.5 2666.1 2707.7 2766 2838.1 2917.2 2994.9 3069.8 3135
3207.1 3273.7 3334.7 3383.3 3404.1 3401.3 3368 3307 3230.7 3158.5
3092 3064.2 3064.2 3008.7 2784 2351.2 1797.7 1303.9 971 753.2
604.8 499.4 413.4 327.4 216.4 91.6 0
2656.4 2642.5 2657.8 2706.3 2770.1 2840.9 2917.2 2992.1 3064.2 3110
3132.2 3125.2 3097.5 3036.5 2939.4 2811.7 2657.8 2488.5 2308.2 2102.9
1903.2 1710.4 1525.9 1355.2 1199.9 1076.4 966.8 886.4 810.1 729.6
631.2 534.1 424.5 313.5 190 86 0
2656.4 2634.2 2660.5 2710.5 2778.5 2854.7 2942.1 3022.6 3071.1 3090.6
3067 3007.3 2932.4 2836.7 2732.7 2610.6 2459.4 2288.8 2104.3 1910.1
1718.7 1539.7 1383 1249.8 1131.9 1034.8 953 905.8 846.2 768.5
671.4 539.6 417.5 296.8 172 88.8 0
2656.4 2632.8 2661.9 2723 2796.5 2886.7 2976.8 3039.2 3068.4 3064.2
3030.9 2982.4 2897.7 2782.6 2649.5 2514.9 2372 2207 2023.8 1836.6
1663.2 1518.9 1389.9 1278.9 1177.7 1087.5 1034.8 986.3 987.6 994.6
929.4 811.5 721.3 560.4 388.4 259.4 0
2656.4 2639.7 2675.8 2741 2833.9 2922.7 2993.5 3048.9 3067 3062.8
3035.1 2975.4 2875.6 2753.5 2610.6 2460.8 2274.9 2075.2 1881 1707.6
1560.5 1437.1 1333 1242.9 1154.1 1075 1008.5 1087.5 1240.1 1308.1
1273.4 1217.9 1168 943.3 756 536.8 0
2656.4 2641.1 2685.5 2763.2 2852 2944.9 3011.5 3051.7 3064.2 3061.4
3036.5 2979.6 2885.3 2766 2592.6 2392.8 2159.8 1940.6 1729.8 1567.5
1417.7 1303.9 1209.6 1134.7 1061.2 964.1 1004.3 1104.2 1155.5 1131.9
1070.9 1066.7 928 758.8 642.2 456.4 0
2656.4 2642.5 2692.5 2775.7 2872.8 2958.8 3019.8 3054.5 3068.4 3064.2
3039.2 2989.3 2915.8 2796.5 2607.8 2360.9 2087.7 1826.9 1600.8 1414.9
1263.7 1158.3 1083.4 1020.9 922.5 904.4 957.1 1016.8 997.4 941.9
898.9 855.9 700.5 572.9 484.1 342.6 0
2656.4 2643.9 2698 2785.4 2890.8 2972.7 3035.1 3071.1 3089.2 3085
3055.9 3015.7 2942.1 2806.2 2598.1 2327.6 2022.5 1718.7 1462.1 1280.3
1155.5 1066.7 1001.5 936.3 851.7 875.3 923.8 951.6 921.1 1018.2
934.9 835.1 627 506.3 417.5 256.6 0
2656.4 2649.5 2700.8 2788.2 2886.7 2978.2 3040.6 3076.7 3097.5 3098.9
3078.1 3042 2971.3 2840.9 2628.6 2348.4 2026.6 1709 1445.4 1265.1
1148.6 1059.8 993.2 922.5 840.6 865.6 912.7 940.5 908.6 1009.8
934.9 761.5 606.2 500.8 416.1 201.1 0
